XCSE5311
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 1NC+2 NO, slow break, 2 entries tapped Pg 13, 24 V
XCSE5311
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 1NC+2 NO, slow break, 2 entries tapped Pg 13, 24 V
Commercial Reference
XCSE5311
- LIMIT SWITCH FOR SAFETY APPLICATION XCSE
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 1NC+2 NO, slow break, 2 entries tapped Pg 13, 24 V
คำอธิบาย
This XCSE Key Operated Safety Switch for guard doors with locking by solenoid has an adjustable turret head and a robust red coated rectangular Zamak body with 2 x Pg 13.5 cable gland entries, allowing for flexible installation. It has 2 normally open and 1 normally closed break-before-make (slow break) main contacts actuated by key, contact states given when the key is inserted. And it has 1 normally open and 1 normally closed auxiliary contacts actuated by the solenoid, contact states given when the solenoid is not powered. Its B10D reliability data is 5 000 000. Its IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to Category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.
รายละเอียดสินค้า
-
ActivityIDSEN
-
หมายเลขส่วนประกอบXCSE5311
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าPreventa XCS
-
ขนาดบรรจุภัณฑ์0 x 98 x 0 mm
more specification
less specification