
calcActive())">
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMP, 1 NC + 1 NO, staggered, 10 m
XCSDMP59010
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSDMP59010
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMP, 1 NC + 1 NO, staggered, 10 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This XCSDMP Coded Magnetic Safety Switch is designed for use as a safety interlock switch for guard door or protective casings monitoring and position detection on machines with low inertia. The safety switch is an electrical switch that makes or breaks contact in the presence of a magnetic field. It has 1 normally open and 1 normally closed staggered contact in presence of magnet. It has a rectangular design with a 10 meter PVC cable connection, allowing for flexible installation. Its B10D reliability data is 50 000 000. The casing is made of thermoplastic PBT. Its dimensions are 25mm (Width) x 13mm (Depth) x 88mm (Height). Its IP66 / IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/ISO 14119, EN/IEC 60204-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSDMP59010 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 25 x 88 mm |