
calcActive())">
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMP, 1 NC + 2 NO, 1 NO staggered, 5 m
XCSDMP5005
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSDMP5005
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMP, 1 NC + 2 NO, 1 NO staggered, 5 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches. The coded magnetic switch is an electrical switch that makes or breaks contact in the presence of a magnetic field. It has 1 normally closed + 2 normally opened, staggered contacts. It is a switch with a rated operational current of 100mA, rated operational voltage of 24V DC, a switching capacity of 0.1 to 100mA and maximum switching voltage of 100V DC. It is designed to operate in hazardous environments. It is furnished with a 5m pre-cabled (6 x 0.25mm²) for electrical connection. It supports lateral approach in 3 directions. It offers long electrical life with electrical durability of about 1.2 million operating cycles. It is an IP66 and IP67 rated product. The casing is made of thermoplastic PBT. Its dimensions are 25mm (Width) x 13mm (Depth) x 88mm (Height) and weighs 0.18kg. It is intended as far as safety is concerned all dangerous machines in all sectors are involved. Such as packaging, handling, robotics, machine tools, presses, automotive sector. This product is certified by BG, CSA, UL. It meets CSA C22.2 No 14, EN/IEC 60947-5-1, EN/IEC 60204-1, EN/ISO 12100, ISO 14119 and UL 508 standards. The coded magnetic switch offers protection of operators by stopping the machine when the actuator attached to the machine guard is withdrawn from the head of the switch. Safety switches for the protection of operators, by controlling the safe opening and interlocking of guards and covers in your installations.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSDMP5005 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 25 x 88 mm |