
calcActive())">
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 2 NC, staggered, cable 10 m
XCSDMC79010EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSDMC79010EX
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 2 NC, staggered, cable 10 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety limit switches. The coded magnetic switch is an electrical switch that makes or breaks contact in the presence of a magnetic field. It has 2 normally closed, staggered contacts. It is a switch with a rated operational current of 100mA, rated operational voltage of 24V DC, a switching capacity of 0.1 to 100mA and maximum switching voltage of 100V DC. It is designed to operate in hazardous environments. It is furnished with a 10m pre-cabled (4 x 0.25mm²) for electrical connection. It supports lateral approach in 3 directions. It offers long electrical life with electrical durability of about 1.2 million operating cycles. It is an IP66 and IP67 rated product. The casing is made of thermoplastic PBT. It weighs 0.101kg. It is intended as far as safety is concerned all dangerous machines in all sectors are involved. Such as packaging, handling, robotics, machine tools, presses, automotive sector. This product is certified by INERIS 04ATEX0036. It meets EN 60079-0, EN 60079-11, EN 60079-18, EN 60079-31 and EN/ISO 13849-1 standards. The coded magnetic switch offers protection of operators by stopping the machine when the actuator attached to the machine guard is withdrawn from the head of the switch. Safety switches for the protection of operators, by controlling the safe opening and interlocking of guards and covers in your installations.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSDMC79010EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS ATEX D |