
calcActive())">
Safety switch, Telemecanique Safety switches XCS, metal XCSA, 2 NC + 1 NO, slow break, 1 entry tapped Pg 13
XCSA711
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCSA711
Safety switch, Telemecanique Safety switches XCS, metal XCSA, 2 NC + 1 NO, slow break, 1 entry tapped Pg 13
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XCS range, an offer of safety switches for protection of operators. The safety switch is an electrical switch that makes or breaks contact in the presence of a magnetic field. It has 2 normally closed + 1 normally opened, slow break, break before make contacts, normally closed contact with positive opening operation. It is a switch with a rated operational current of 6A at 120V AC, 3A at 240V AC, 0.27A at 250V DC, 0.55 at 125V DC and a conventional enclosed thermal current of 10A. It is designed to operate in hazardous environments. It is furnished with screw clamp terminals for electrical connection and 1 cable entry tapped for PG13.5 cable gland. It is a metal safety switch with key operated turret head comes without locking of actuator. It offers long mechanical durability which is about 1 million operating cycles. It is an IP67 rated product. The key operated turret head limit switch has an industrial metal body which is made of Zamak. Its dimensions are 40mm (Width) x 44mm (Depth) x 114mm (Height) and weighs 0.44kg. It is intended as far as safety is concerned all dangerous machines in all sectors are involved. Such as packaging, handling, robotics, machine tools, presses, automotive sector. This product is certified by UL, CSA and TUV. It meets CSA C22.2 No 14, EN 60947-5-1, EN/ISO 13849-1, EN/IEC 62061, EN 1088/ISO 14119 and UL 508 standards. One of the most comprehensive ranges of industrial safety switches on the market. These safety interlock switches are suitable for protecting operators of potentially dangerous machines with inertia. Safety switches for the protection of operators, by controlling the safe opening and interlocking of guards and covers in your installations.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCSA711 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Preventa XCS |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |