XCRT115
Limit switch, Limit switches XC Standard, XCRT, metal enclosure zinc plated steel roller with lever, 2C/O
XCRT115
Limit switch, Limit switches XC Standard, XCRT, metal enclosure zinc plated steel roller with lever, 2C/O
Commercial Reference
XCRT115
- LIMIT SWITCH XCRT LEVER WITH DRUM 2 OC
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Limit switch, Limit switches XC Standard, XCRT, metal enclosure zinc plated steel roller with lever, 2C/O
คำอธิบาย
The XCR limit switches range is designed for hoisting and material handling applications. The XCRT115 limit switch is composed of a fixed zinc alloy body and a rotary head. The fixing is done by the body. It has a zinc plated steel spring return roller with lever operator with a lateral approach (2 directions). The movement of operating head is rotary. It has two changeover snap action contacts without positive opening operation. It has one cable entry tapped for Pg 13.5 cable gland (conforming to NF C 68-300) and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.5…2 x 2.5mm²). The contactor can perform an average of 300 thousand no-load operating cycles without mechanical failure. The XCRT115 limit switch is made of a zinc alloy body. It weighs 1.17kg and measures 95mm in height, 85mm in width, and 75mm in depth. This limit switch complies with UL, CSA, and CE standards, and its protection level complies with IP65 (resistant to dust and water jets). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
-
ActivityIDSEN
-
หมายเลขส่วนประกอบXCRT115
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าOsiSense XC Special
-
ขนาดบรรจุภัณฑ์0 x 85 x 0 mm
more specification
less specification