
calcActive())">
Limit switch, Limit switches XC Standard, XCR, metal stay put T rods lever square rod 6 mm, 2X(1NC+NO)
XCRF57
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCRF57
Limit switch, Limit switches XC Standard, XCR, metal stay put T rods lever square rod 6 mm, 2X(1NC+NO)
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Special range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 x (1 normally closed + 1 normally opened), slow-break, break before make contacts with positive opening operation and provides switch actuation by any moving part. It is a safety switch with a rated insulation voltage of 500V. It is an IP54 rated product. It is furnished with screw clamp terminals for electrical connection and 1 cable entry tapped for Pg 13.5 cable gland. It offers mechanical durability of 10 million operating cycles and electrical durability of 5 million operating cycles. It has a metal square rods lever stay put crossed, supports a lateral approach, 2 directions and switch actuation by any moving part. This rotary switch has a fixed type body which is made of metal. Its dimensions are 85mm (width) x 75mm (depth) x 95mm (height) and weighs 1.135kg. It is suitable for hoisting and mechanical handling applications. Dedicated products for overhead cranes and block hoists for end of travel control. This product is certified by CSA and CCC. It complies with NF C 79-130, IEC 60947-5-1, IEC 60204-1, EN 60947-5-1, EN 60204-1 and CSA C22.2 No 14 standards. Special format limit switches for severe environments.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCRF57 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 85 x 0 mm |