
calcActive())">
Limit switch, Limit switches XC Standard, XCR, metal spring return rod lever square rod 6 mm, 2X(1NC+NO)
XCRA11
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCRA11
Limit switch, Limit switches XC Standard, XCR, metal spring return rod lever square rod 6 mm, 2X(1NC+NO)
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XCR limit switches range is designed for hoisting and material handling applications. The XCRA11 limit switch is composed of a fixed zinc alloy body and a rotary head. The fixing is done by the body. It has a 6mm metal spring return square rod lever operator with a lateral approach (2 directions). The movement of operating head is rotary. It has twice one normally closed and one normally open snap action contacts with positive opening operation. It has one cable entry tapped for Pg 13.5 cable gland (conforming to NF C 68-300) and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.34…2 x 1.5mm²). The contactor can perform an average of 10 million no-load operating cycles without mechanical failure. The XCRA11 limit switch is made of a zinc alloy body. It weighs 1.11kg and measures 95mm in height, 85mm in width, and 75mm in depth. This limit switch complies with CSA and CCC standards, and its protection level complies with IP54 (protected against dust limited ingress and water sprayed). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCRA11 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 85 x 0 mm |