
calcActive())">
Wireless pack, Limit switches XC Standard, limit switch XCMW, of XCMW102 + receiver 2 relays
XCMWD02
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCMWD02
Wireless pack, Limit switches XC Standard, limit switch XCMW, of XCMW102 + receiver 2 relays
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This wireless and battery-less limit switch is part of the XCMW range, an offer with a miniature design. This range includes transmitters (micro limit switches) and receivers that communicate via 2.4 GHz radio transmission. Limit switches are used in all automated installations. They transmit data to the logic processing system regarding presence, absence, passing, positioning and end of travel. This ready-to-use pack makes it easier to install XCMW limit switches. The limit switch with steel roller plunger (transmitter) and the receiver included in this pack are factory-paired. No wiring is required between the limit switch and the receiver, for a faster installation. The limit switch included in this pack reaches a sensing distance of 100m in free field, 300m with an external antenna and 25m in industrial environment. The configurable receiver of this pack has 4 PNP outputs, 2 buttons (teach and parameter setting), and 6 LED indicators (power ON, function modes, output status, signal strength). This limit switch dimensions are 30mm (width) x 16mm (depth) x 84mm (height). It weighs 0.046kg. The programmable receiver dimensions are 36mm (width) x 75mm (depth) x 108mm (height). It weighs 0.13kg. The wireless limit micro switch included in this pack is suitable for automatic doors, expandable conveyors, wheel chocks for trucks, rotary machines and turntables. The switch of this pack complies with EN/IEC 60947-5 and CE standards, with UL, CSA, CCC and UKCA certifications, with EMC 2004/108/EC and R&TTE 1999/5/EC directives. It benefits from the radio approvals FCC, IC, ACMA, RCM, MIC. A relay antenna to boost the signal, an external antenna for access points and one communication module for Ethernet Modbus/TCP network can be purchased separately. This ready-to-use pack includes one plastic limit switch with steel roller plunger and one receiver with 2 relay outputs. The limit switch of this pack features 2 holes Ø 4.2mm (Ø 0.17inches) for screw fixing. No wiring is needed between the limit switch and the receiver. The XCMW range is an offer of miniature plastic wireless and battery-less limit switches, with open protocols, easy to integrate in machines.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCMWD02 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |