Limit switch, Limit switches XC Standard, XCMN, thermoplastic roller lever, 1NC+1 NO, snap, 1 m

XCMN2115L1

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

The XCMN limit switches range is designed to be robust in a miniature format. The XCMN2115L1 limit switch is composed of a fixed plastic body and a rotary zamak head. The fixing is done by the body. It has a thermoplastic spring return roller lever operator with a lateral approach (2 directions). The movement of operating head is rotary. It has one normally closed and one normally open snap action contacts with positive opening operation. It is powered by a fixed cable. The contactor can perform an average of 5 million no-load operating cycles without mechanical failure. The XCMN2115L1 limit switch is made of a plastic body and a zamak head. It weighs 0.1kg and measures 59mm in height, 30mm in width, and 16mm in depth. This limit switch complies with UL, CSA, and CCC standards, and its protection level complies with IP65 (resistant to dust and water jets). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว