Limit switch, Limit switches XC Standard, XCMN, steel roller plunger, 1NC+1 NO, snap, 3 m

XCMN2102L3
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the XC Standard range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO, form Zb, snap action contacts. It provides switch actuation of 30° cam. The limit switch has a spring return metal roller plunger and supports the lateral approach in 2 directions. The movement of operating head is linear. It is a limit switch with a rated operating current of 1.5A at 240V AC and 0.1A at 250V DC. It is furnished with fixed cable for electrical connection. It is an IP65 and IK04 rated product. This plunger head limit switch has a fixed body, made of plastic. Its dimensions are 30mm (width) x 16mm (depth) x 70.4mm (height). It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by CCC, CSA and UL. It meets IEC 60204-1, UL 508, EN 60947-5-1, EN 60204-1, CSA C22.2 No 14 and IEC 60947-5-1 standards. Limit switches for contact sensing of inflexible objects. An offer of positive opening snap action contacts for a simpler and safer machine design. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCMN2102L3
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XC Standard
ขนาดบรรจุภัณฑ์ 0 x 30 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว