
calcActive())">
Limit switch, Limit switches XC Standard, XCMN, steel roller plunger, 1NC+1 NO, snap, 1 m
XCMN2102L1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCMN2102L1
Limit switch, Limit switches XC Standard, XCMN, steel roller plunger, 1NC+1 NO, snap, 1 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. The miniature limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return metal roller plunger and supports lateral approach in 2 directions. The movement of limit switch operating head is linear. It is furnished with fixed PVR insulated cable for electrical connection and cable length is 1m. It is an IP65 and IK04 rated product. It is a switch with a rated operational current of 1.5A at 240V AC, 0.1A at 250V AC. Its mechanical durability is about 5 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of plastic. Its dimensions are 30mm (Width) x 16mm (Depth) x 70.4mm (Height) and weighs 0.08kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets CSA C22.2 No 14, UL 508, EN/IEC 60204-1 and EN/IEC 60947-5-1 standards. High quality of limit switches and worldwide availability guarantee in a short delivery time. A comprehensive offer of positive opening snap action contacts for a simpler and safer machine design. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCMN2102L1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |