Limit switch, Limit switches XC Standard, XCMD, M12 metal end plunger, 1NC+1 NO, snap, 1 m

XCMD21F0L1
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This XCMD miniature format limit switch has a metal end plunger and a Zamak body. It has 1 x NO + 1 x NC snap action contacts and is pre-cabled with 1m cable. This limit switch has a robust Zamak miniature and modular body, is pre-cabled, allowing an easier installation. It is IP66 and IK06 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCMD21F0L1
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XC Standard
ขนาดบรรจุภัณฑ์ 0 x 30 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว