
calcActive())">
Limit switch, Limit switches XC Standard, XCMD, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, 1 m
XCMD2145L1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCMD2145L1
Limit switch, Limit switches XC Standard, XCMD, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, 1 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XCMD limit switches range is designed to be robust in a miniature format. The XCMD2145L1 limit switch is composed of a fixed zamak body and a rotary zamak head. The fixing is done by the body. It has a thermoplastic spring return roller lever (variable length) operator with a lateral approach (2 directions). The movement of operating head is rotary. It has one normally closed and one normally open snap action contacts with positive opening operation. It is powered by a removable cable connector. The contactor can perform an average of 10 million no-load operating cycles without mechanical failure. The XCMD2145L1 limit switch is made of a zamak body and a zamak head. It weighs 0.23kg and measures 50mm in height, 30mm in width, and 16mm in depth. It complies with UL, CSA, and CCC standards, and its protection level complies with IP66 and IP67 (resistant to dust, strong water jets, and water immersion). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCMD2145L1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |