
calcActive())">
Limit switch, Limit switches XC Standard, XCMD, steel roller lever, 1NC+1 NO, snap, M12
XCMD2126C12
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCMD2126C12
Limit switch, Limit switches XC Standard, XCMD, steel roller lever, 1NC+1 NO, snap, M12
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return metal roller lever and supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with 5-pin M12 male connector for electrical connection. It is an IP66, IP67, IP68 and IK06 rated product. It has a rated operational current of 0.22A at 50V AC, 3A at 50V AC and a conventional enclosed thermal current of 4A. Its mechanical durability is about 10 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a plug-in type body which is made of Zamak. Its dimensions are 30mm (Width) x 16mm (Depth) x 50mm (Height) and weighs 0.13kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by CCC, UL and CSA. It meets UL 508, EN/IEC 60204-1, EN/IEC 60947-5-1 and CSA C22.2 No 14 standards. High quality of limit switches and worldwide availability guarantee in a short delivery time. A comprehensive offer of positive opening snap action contacts for a simpler and safer machine design. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCMD2126C12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |