
calcActive())">
Limit switch, Limit switches XC Standard, XCMD, cat's whisker, 1NC+1 NO, snap, 1 m
XCMD2106L1
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCMD2106L1
Limit switch, Limit switches XC Standard, XCMD, cat's whisker, 1NC+1 NO, snap, 1 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts without positive opening operation and provides switch actuation by any moving part. It has a spring return cat's whisker and supports multidirectional approach. The movement of limit switch operating head is multidirectional. It is furnished with removable cable connector for electrical connection and a 1m cable. It is an IP66, IP67, IP68 and IK06 rated product. It has a rated operational current of 1.5A at 240V AC, 0.1A at 250V AC. It offers long mechanical and electrical life, the mechanical durability is about 5 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of Zamak. Its dimensions are 30mm (Width) x 16mm (Depth) x 50mm (Height) and weighs 0.18kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets CSA C22.2 No 14, EN/IEC 60204-1, EN/IEC 60947-5-1 and UL 508 standards. High quality of products and worldwide availability guarantee in a short delivery time. These European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCMD2106L1 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |