
calcActive())">
Limit switch, XC Standard, XCMD, steel roller plunger, 1NC+1 NO, snap, 2 m
XCMD2102L2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCMD2102L2
Limit switch, XC Standard, XCMD, steel roller plunger, 1NC+1 NO, snap, 2 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO, form Zb, snap action contacts. It provides switch actuation of 30° cam. The limit switch has a spring return metal roller plunger and supports the lateral approach in 2 directions. The movement of operating head is linear. It is furnished with removable cable connector for electrical connection. It is an IP66/IP67/IP68 and IK06 rated product. This plunger head limit switch has a fixed body, made of Zamak. Its dimensions are 30mm (width) x 16mm (depth) x 50mm (height). It weighs 0.185kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by CCC, CSA and UL. It meets IEC 60204-1, UL 508, EN 60947-5-1, EN 60204-1, CSA C22.2 No 14 and IEC 60947-5-1 standards. Limit switches for contact sensing of inflexible objects. An offer of positive opening snap action contacts for a simpler and safer machine design. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCMD2102L2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |