
calcActive())">
Limit switch, Limit switches XC Standard, XCKVR, stay put crossed rods lever 6 mm, 2x(2 NC), slow, M20
XCKVR54D1H29
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKVR54D1H29
Limit switch, Limit switches XC Standard, XCKVR, stay put crossed rods lever 6 mm, 2x(2 NC), slow, M20
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XCKV limit switches range is designed for hoisting and material handling applications. The XCKVR54D1H29 limit switch is composed of a fixed plastic (PBT-PC-GF30-FR) body and a rotary plastic (PBT-PC-GF30-FR) head. The fixing is done by the body. It has a 6mm metal stay put crossed square rods lever operator with a lateral approach (2 directions). The movement of operating head is rotary. It has twice two normally closed slow-break (staggered) contacts with positive opening operation. It has one cable entry tapped plus 2 breakout holes for M20 x 1.5mm cable gland and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.5…2 x 2.5mm²). The contactor can perform an average of 1 million no-load operating cycles without mechanical failure. The XCKVR54D1H29 limit switch is made of a plastic (PBT-PC-GF30-FR) body and head. It weighs 0.32kg and measures 200mm in height, 200mm in width, and 57mm in depth. This limit switch complies with UL, CSA, CCC, and CE standards, and its protection level complies with IP65 (resistant to dust and water jets). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKVR54D1H29 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 200 x 0 mm |