
calcActive())">
Limit switch, Limit switches XC Standard, XCKP, metal end plunger, 1NC+1 NO, snap, 1/2NPT
XCKP2110N12
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKP2110N12
Limit switch, Limit switches XC Standard, XCKP, metal end plunger, 1NC+1 NO, snap, 1/2NPT
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard limit switch range. The limit switch is a device that converts a mechanical motion into an electrical control signal. This limit switch has a plastic body, a modular design allowing easier maintenance and a compact CENELEC EN50047 format. This XCKP standard format (CENELEC EN 50047) limit switch has a metal end plunger and a plastic body. It has one normally closed and one normally open with Form Zb, snap action contacts. It has a rated operational current of 3A at 240VAC (A300) (AC-15), 0.27A at 250VDC (Q300) (DC13). Its mechanical durability is 15 million operating cycles and electrical durability is 5 million operating cycles. It is furnished with screw clamp terminals for electrical connection. Limit switch has one entry tapped for 1/2in NPT cable gland. It is compliant with UL, CSA, CCC, and EN/IEC standards and is IP66 and IP67 rated. This product is certified by CCC, CSA and UL. It meets IEC 60204-1, UL 508, EN 60947-5-1, EN 60204-1, CSA C22.2 No 14 and IEC 60947-5-1 standards. Limit switches for contact sensing of inflexible objects. An offer of positive opening snap action contacts for a simpler and safer machine design. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKP2110N12 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |