
calcActive())">
Limit switch, Limit switches XC Standard, XCKP, with rotary head w/o operating lever, 1NC+1 NO, snap, M16
XCKP2101P16
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKP2101P16
Limit switch, Limit switches XC Standard, XCKP, with rotary head w/o operating lever, 1NC+1 NO, snap, M16
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO, form Zb, snap action contacts. It provides switch actuation of an end. The limit switch has a spring return without operating lever and supports the lateral approach in 2 directions. The movement of operating head is rotary. It is a limit switch with a rated operating current of 3A at 240V AC and 0.27A at 250V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP66/IP67 and IK04 rated product. This rotary head limit switch has a fixed body, made of plastic. Its dimensions are 31mm (width) x 30mm (depth) x 65mm (height). It weighs 0.115kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by CCC, CSA and UL. It meets IEC 60204-1, UL 508, EN 60947-5-1, EN 60204-1, CSA C22.2 No 14 and IEC 60947-5-1 standards. Limit switches for contact sensing of inflexible objects. An offer of positive opening snap action contacts for a simpler and safer machine design. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKP2101P16 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 31 x 0 mm |