
calcActive())">
Limit switch, Limit switches XC Standard, XCKN, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, M20
XCKN2145P20
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKN2145P20
Limit switch, Limit switches XC Standard, XCKN, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, M20
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XCKN range is an offer of monolithic plastic limit switches dedicated to repetitive machines. The XCKN2145P20 limit switch is composed of a fixed plastic body and a rotary plastic head. The fixing is done by the body. It has a thermoplastic spring return roller lever (variable length) operator with a lateral approach (2 directions). The movement of operating head is rotary. It has one normally closed and one normally open snap action contacts with positive opening operation. It has one cable entry tapped for M20 x 1.5mm cable gland and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.34…2 x 1.5mm²). The contactor can perform an average of 10 million no-load operating cycles without mechanical failure. The XCKN2145P20 limit switch is made of a plastic body and a plastic head. It weighs 0.18kg and measures 157mm in height, 30mm in width, and 42mm in depth. This limit switch complies with UL, CSA, and CCC standards, and its protection level complies with IP65 (resistant to dust and water jets). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKN2145P20 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |