
calcActive())">
Limit switch, Limit switches XC Standard, XCKN, thermoplastic roller lever, 1NC+1 NO, snap, Pg11
XCKN2118G11
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKN2118G11
Limit switch, Limit switches XC Standard, XCKN, thermoplastic roller lever, 1NC+1 NO, snap, Pg11
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return thermoplastic roller lever and supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for PG11 cable gland. It is an IP65 and IK04 rated product. It has a rated operational current of 3A at 240V AC, 0.1A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 10 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of plastic. Its dimensions are 30mm (Width) x 44.5mm (Depth) x 108mm (Height) and weighs 0.175kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets EN 60947-5-1, UL 508, EN 60204-1, IEC 60204-1 and IEC 60947-5-1 standards. High quality of products and worldwide availability guarantee in a short delivery time. These European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041. The IEC limit switches offer a positive opening on all contacts, for safer machinery, and modular design for easier maintenance.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKN2118G11 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Standard |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 0 mm |