
calcActive())">
Limit switch, Limit switches XC Standard, XCKMR, square rod 6 mm crossed, 2 x (2 NC), ATEX/IECEx
XCKMR54D1H29EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKMR54D1H29EX
Limit switch, Limit switches XC Standard, XCKMR, square rod 6 mm crossed, 2 x (2 NC), ATEX/IECEx
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the ATEX D Standard range, an offer of limit switches for explosive atmospheres. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 4 normally closed, slow-break, staggered contacts with positive opening operation. It is a limit switch with a rated insulation voltage of 500V. It is furnished with screw clamp terminals for electrical connection. It is an IP66 and IP67 rated product. It has a stay put crossed rods lever, switch actuation by any moving part and supports lateral approach, 2 directions. It offers long mechanical life with mechanical durability of about 2 million operating cycles. This rotary head limit switch is made of Zamak. Its dimensions are 118mm (Width) x 59mm (Depth) x 77mm (Height). It is intended used for certified explosive hazardous dust location applications. This product is certified by INERIS 04ATEX0014X and IEC-Ex INE 17.0020X. It meets EN/IEC 60079-31 and EN/IEC 60079-0 standards.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKMR54D1H29EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osiswitch - ATEX D |
ขนาดบรรจุภัณฑ์ | 0 x 118 x 0 mm |