
calcActive())">
Limit switch, Limit switches XC Standard, XCKJ, roller lever, 2NC + NO, ATEX/IECEx
XCKJ390511H29EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKJ390511H29EX
Limit switch, Limit switches XC Standard, XCKJ, roller lever, 2NC + NO, ATEX/IECEx
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the ATEX D Standard range, an offer of limit switches for explosive atmospheres. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 2 normally closed + 1 normally opened, snap action contacts with positive opening operation. It is a limit switch with a conventional enclosed thermal current of 6A and a rated insulation voltage of 300V. It is furnished with screw clamp terminals for electrical connection. It is an IP66 and IP67 rated product. It has a spring return roller lever, actuation by 30° cam and supports lateral approach, 1 or 2 programmable directions. Its mechanical durability is 30 million operating cycles and electrical durability is 5 million operating cycles. This plunger head limit switch is made of Zamak. Its dimensions are 40mm (Width) x 44mm (Depth) x 77mm (Height). It is intended used for certified explosive hazardous dust location applications. This product is certified by INERIS 04ATEX0014X and IEC-Ex INE 17.0020X. It meets EN/IEC 60079-31 and EN/IEC 60079-0 standards.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKJ390511H29EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osiswitch - ATEX D |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |