Limit switch, XC Standard, XCKJ, steel roller plunger reinforced, 1NC+1 NO, snap, M20

XCKJ167H29
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This XCKJ industrial format (EN 50041) limit switch has a steel roller plunger and a Zamak body. This limit switch has a robust Zamak body and head, a modular design allowing easier maintenance and a industrial CENELEC EN50041 form A format. It is IP66 and IK07 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508, BV, EAC standards. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCKJ167H29
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XC Standard
ขนาดบรรจุภัณฑ์ 0 x 40 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว