Limit switch, XC Standard, XCKJ, steel roller lever, 1C/O, snap action, M20

XCKJ110513H29
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

The XCKJ limit switches range is designed to have the most robust head in his category, snap positive contacts and a fixed of plug-in body. The XCKJ110513H29 limit switch is composed of a plug-in zamak body and a rotary zamak head. The fixing is done by the body. It has a metal spring return roller lever operator with a lateral approach (1 or 2 programmable directions). The movement of operating head is rotary. It has one changeover snap action contact without positive opening operation. It has one cable entry tapped for M20 x 1.5mm cable gland and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.75…2 x 1.5mm²). The contactor can perform an average of 30 million no-load operating cycles without mechanical failure. The XCKJ110513H29 limit switch is made of a zamak body and a zamak head. It weighs 0.49kg and measures 84mm in height, 43mm in width, and 36mm in depth. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. It complies with UL, CSA, and CCC standards, and its protection level complies with IP66 and IP67 (resistant to dust, strong water jets, and water immersion). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCKJ110513H29
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XC Standard
ขนาดบรรจุภัณฑ์ 0 x 43 x 0 mm

ข้อมูลผู้ขาย

Documents

รีวิว