
calcActive())">
Limit switch, Limit switches XC Standard, XCKD, cat's whisker, 2NC + NO, ATEX/IECEx
XCKD3906P16EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCKD3906P16EX
Limit switch, Limit switches XC Standard, XCKD, cat's whisker, 2NC + NO, ATEX/IECEx
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
The XCKD ATEX variable composition range is designed to offer the advantages of a metal head, high performance and world-wide availability through distribution. The XCKD3906P16EX limit switch is composed of a fixed zamak body and a multi-directional zamak head. The fixing is done by the body. It has a cat's whisker spring return operator with a multi-directional approach. The movement of operating head is multi-directional. It has two normally closed and one normally open snap action contacts without positive opening operation. It has one cable entry tapped for M16 x 1.5mm cable gland (included) and it is powered by screw-clamp terminals (clamping capacity : 1 x 0.34…2 x 0.75mm²). The contactor can perform an average of 5 million no-load operating cycles without mechanical failure. The XCKD3906P16EX limit switch is made of a zamak body and a zamak head. It measures 65mm in height, 31mm in width, and 30mm in depth. It is intended used for certified explosive hazardous dust location applications. This limit switch complies with INERIS 04ATEX0014X and IEC-Ex INE 17.0020X standards, and its protection level complies with IP67 (resistant to dust and water immersion). Telemecanique Sensors limit switches are ideal for industrial environments : they are precise, robust, reliable, easy to install and offer high repeatability. A limit switch is a device that converts a mechanical motion into an electrical control signal.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCKD3906P16EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Osiswitch - ATEX D |
ขนาดบรรจุภัณฑ์ | 0 x 31 x 0 mm |