Limit switch, Limit switches XC Standard, XCKD, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, 1/2NPT

XCKD2145N12
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return thermoplastic roller lever and supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for 1/2inch NPT cable gland. It is an IK06 rated product. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is 10 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body made of Zamak. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets CSA C22.2 No 14, UL 508, IEC 60947-5-1, EN 60947-5-1, IEC 60204-1 and EN 60204-1 standards. A range of limit switches for contact sensing of inflexible objects, for a simpler and safer machine design. High quality of products and worldwide availability guarantee in a short delivery time. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCKD2145N12
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XC Standard

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว