Limit switch, Limit switches XC Standard, XCKD, steel roller plunger, 1NC+1 NO, snap, M12

XCKD2102M12
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This XCKD compact format (CENELEC EN 50047) limit switch has a steel roller plunger and a Zamak body. This limit switch has a robust Zamak body and head, a modular design allowing easier maintenance and a compact CENELEC EN50047 format. It is ideal for all industrial machines like packaging, materials handling, conveyors, machining, food and beverage. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508 standards and is also RoHS compliant. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head. It has a standard M12 connector, compatible with all existing market sensor cabling.

รายละเอียดสินค้า

Activity IDSEN
หมายเลขส่วนประกอบ XCKD2102M12
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า OsiSense XC Standard
ขนาดบรรจุภัณฑ์ 0 x 31 x 0 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว