
calcActive())">
Steel roller plunger, horizontal actuation
XCJ102C
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XCJ102C
Steel roller plunger, horizontal actuation
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Special range, an offer of application-specific limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 changeover, form C, snap action contacts. It provides switch actuation on end or by 30° cam. The limit switch has a spring return stainless steel roller plunger and supports the lateral approach in 1 direction. The movement of operating head is linear. It is a limit switch with a rated operating current of 10A at 240V AC and 0.3A at 220V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP40 rated product. This plunger head limit switch has a fixed body, made of plastic and metal. Its dimensions are 22mm (width) x 70mm (depth) x 79mm (height). It weighs 0.086kg. It is suitable for the light duty applications such as injection moulding, assembly, metal working and packaging. It complies with IEC 60947-5-1 and GB 14048.5 standard, with CE and CCC certifications. The XCJ range offers high electrical endurance and provides better protection with Class II enclosure.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCJ102C |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 22 x 0 mm |