
calcActive())">
กำลังโหลด...
All Sellers

XCE119C
Steel roller lever
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Special range, an offer of application-specific limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO form Za, snap action contacts. It provides switch actuation by 30° cam. The limit switch has a spring return steel roller lever and supports the lateral approach in 2 directions. The movement of operating head is rotary. It is a limit switch with a rated operating current of 3A at 240V AC and 0.3A at 220V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP65 rated product. This rotary head limit switch has a fixed body, made of plastic and metal. Its dimensions are 28mm (width) x 41mm (depth) x 124mm (height). It weighs 0.159kg. It is suitable for medium duty applications such as small compactors, wood working, metal working and food processing. It complies with IEC 60947-5-1 and GB 14048.5 standard, with CE and CCC certifications. The operating lever of this switch can be reversed to ease the setting-up. The XCE range of limit switches offers high electrical endurance and high resistance to corrosion for industrial applications.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XCE119C |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 28 x 0 mm |