
calcActive())">
Limit switch, Limit switches XC Standard, XC2 J, steel square rod lever, 1 C/O
XC2JC10151
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XC2JC10151
Limit switch, Limit switches XC Standard, XC2 J, steel square rod lever, 1 C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Special range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 changeover, form Za, snap action contacts. It provides switch actuation by any moving part. The limit switch has a steel square rod lever and supports the lateral approach in 2 directions. The movement of operating head is rotary. It is a limit switch with a rated operating current of 3A at 240V AC and 0.27A at 250V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP65/IP657 and IK08 rated product. This rotary head limit switch has a fixed body, made of metal. Its dimensions are 40mm (width) x 65mm (depth) x 141mm (height). It weighs 0.605kg. It is suitable for the specific applications such as hoisting, mining, minerals and metals or belt conveying. This product is certified by DEMKO, NEMKO and CSA. It meets VDE 0660-200, UL 508, IEC 60337-1, CSA C22.2 No 14 and EN/IEC 60947-5-1 standards. European standard products (EN 50047) have positive opening contacts, even in snap action versions which allow use in safety applications. The IEC limit switch offers a positive opening on all snap contacts, for safer machinery. The switch is available with modular design for easier maintenance.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XC2JC10151 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |