
calcActive())">
Limit switch, Limit switches XC Standard, XC2 J, roller lever, 1 C/O
XC2JC10111
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XC2JC10111
Limit switch, Limit switches XC Standard, XC2 J, roller lever, 1 C/O
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the XC Special range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 change over, snap action contacts without positive opening operation and provides switch actuation by 30° cam. It has a lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry incorporating cable gland. It is an IP65, IP67 and IK08 rated product. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is 30 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of metal. Its dimensions are 40mm (Width) x 65mm (Depth) x 143mm to 183mm (Height) and weighs 0.62kg. It is suitable for severe applications. This product is certified by CSA, NEMKO and DEMKO. It meets EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508, VDE 0660-200 and IEC 60337-1 standards. Special format limit switches for severe environments.
รายละเอียดสินค้า
Activity | IDSEN |
---|---|
หมายเลขส่วนประกอบ | XC2JC10111 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | OsiSense XC Special |
ขนาดบรรจุภัณฑ์ | 0 x 40 x 0 mm |