
calcActive())">
small panel with keypad - matrix screen - G-O-R - 122 x 32 pixels - 24 V DC
XBTR411
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XBTR411
small panel with keypad - matrix screen - G-O-R - 122 x 32 pixels - 24 V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Magelis XBT R range, an offer of HMI small panels. It comes a keypad and matrix backlit green/red/orange LCD display with a resolution of 122 x 32 pixels. The display supports 4 lines of 20 characters maximum and 1 line of 5 characters minimum. The HMI small panel provides operators enhanced text and image display, utilising graphic objects for display flexibility. It supports Vijeo Designer Lite configuration software and Windows operating system with 512kB flash memory and Latin, Chinese (simplified), Greek, Cyrillic and Katakana character fonts. It has 25-way female D-Sub (DB-25), asynchronous transmission mode (RS232C/RS485) multidrop topology serial link, removable screw terminal block, female mini DIN printer port integrated connections. It is IP20/IP65, NEMA 4X rated product. This keypad is made of polyester and front material is PPT. Its dimensions are 137mm (width) x 39mm (depth) x 118mm (height) and weighs 0.55kg. This product is certified by CE, ATEX, UL and CSA. It meets IEC 61131-2, IEC 60068-2-6, CSA C22.2 No 14, IEC 60068-2-27 and UL 508 standards. This product is compatible with Modicon Premium, Modicon M340, Twido, Modicon TSX Micro, Modicon Momentum and Modicon Quantum. The Magelis XBT N, R, RT range brings you convenience and ease of use, with a compact product, touch screen features and semi-graphic display suitable for small machines. Display text messages, utilize semi-graphic screen, perform diagnostics, control and adjust your control system devices and deliver big things for your business.
รายละเอียดสินค้า
Activity | IDIBS |
---|---|
หมายเลขส่วนประกอบ | XBTR411 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis XBT N, R, RT |
ขนาดบรรจุภัณฑ์ | 0 x 137 x 118 mm |