
calcActive())">
small panel with keypad - with matrix screen - green - 24 V
XBTN410
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XBTN410
small panel with keypad - with matrix screen - green - 24 V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Magelis XBT N range, an offer of HMI small panels. It comes a keypad and extra-bright matrix backlit green LCD display with a resolution of 122 x 32 pixels. The display supports ASCII, Katakana, Chinese (simplified Chinese), Greek and Cyrillic character fonts on 4 lines of 20 characters maximum and 1 line of 5 characters minimum messages. The HMI small panel provides operators enhanced text and image display, utilising graphic objects for display flexibility. It supports Vijeo Designer Lite configuration software and Magelis operating system with 512kB flash memory. It is equipped with removable screw terminal block, 25-way female D-Sub (DB-25), asynchronous transmission mode (RS232C/RS485) multidrop topology serial link integrated connections. It is an IP20/IP65 and NEMA 4X rated product. This keypad is made of polyester and front material is PPT. Its dimensions are 132mm (width) x 43mm (depth) x 74mm (height) and weighs 0.38kg. This product is certified by CE, ATEX, UL and CSA. It meets IEC 60068-2-27, UL 508, IEC 61131-2, CSA C22.2 No 14 and IEC 60068-2-6 standards. The Magelis XBT N, R, RT range brings you convenience and ease of use, with a compact product, touch screen features and semi-graphic display suitable for small machines. Display text messages, utilize semi-graphic screen, perform diagnostics, control and adjust your control system devices and deliver big things for your business.
รายละเอียดสินค้า
Activity | IDIBS |
---|---|
หมายเลขส่วนประกอบ | XBTN410 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis XBT N, R, RT |
ขนาดบรรจุภัณฑ์ | 0 x 132 x 74 mm |