
calcActive())">
5”7 LCD TFT color controller panel - 16 inputs/16 outputs source
XBTGC2330T
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XBTGC2330T
5”7 LCD TFT color controller panel - 16 inputs/16 outputs source
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Magelis XBT GC range, an offer of small touch HMI controllers. The small touch HMI controller features 5.7inch backlit colour TFT LCD display and supports 320 x 240 pixels QVGA resolution. It provides 16 inputs and 16 outputs, designed with application memory of 16MB, backup data memory of 512kB. Downloadable protocols are third party protocols, Modbus, Modbus TCP/IP and Uni-TE. Its 65000 colours display supports ASCII, Japanese (ANK, Kanji), Korean, Chinese (simplified Chinese) and Taiwanese (traditional Chinese) character fonts It is furnished with USB port (V1.1) type A, power supply removable screw terminal block, COM1 serial link 9-way male SUB-D (RS232C/RS422/RS485) and 1 Ethernet TCP/IP RJ45 integrated connections. This analogue touch panel has a rated supply voltage of 24V DC, a power consumption of 27W, a discrete output current of 0.2A and a maximum leakage current of 0.1mA. It is an IP20/IP65 and NEMA 4X rated product. The enclosure is made of PPT. Its dimensions are 167.4mm (width) x 77.6mm (depth) x 135mm (height) and weighs 1kg. This product is certified by CULus, UL and CSA. It meets CSA C22.2 No 14, FCC Class A, UL 1604, UL 508, IEC 61000-6-2 and EN 61131-2 standards.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | XBTGC2330T |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis XBT GC, GT/GK with control |
ขนาดบรรจุภัณฑ์ | 0 x 167.4 x 135 mm |