
calcActive())">
Complete pilot light, Harmony XB6, rectangular green, plastic, 16mm, integral LED, 12...24V
XB6DV3BB
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB6DV3BB
Complete pilot light, Harmony XB6, rectangular green, plastic, 16mm, integral LED, 12...24V
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
"This product is part of the Harmony XB6 range, an offer of Ø 16mm plastic pushbuttons, switches, and pilot lights." "This pilot light indicates a closed or active circuit with a light." "It has a rectangular shaped head with green lens." "It is equipped with integral LED base and LED light. The light block is rated to 12V to 24V AC/DC supply voltage." "It is furnished with 2.8mm x 0.5mm Faston connector for electrical connection." "It is an IP65 and NEMA 4/4X/13 rated product." "This SK Plus options type pilot light is fitted with plastic bezel. Its dimensions are 24mm (width) x 57mm (depth) x 18mm (height). It weighs 0.015kg." "It is ideal for control boards, surveillance rooms, alarms, small finishing machines, local and remote control panels." "This product is certified by CCC, CSA, UL and GOST. It meets JIS C 852, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-5, EN/IEC 60947-5-1 and JIS C8201-1 standards." "It is installed into a Ø 16mm panel cutout." "The modular and monolithic range of Ø 16mm plastic control and signaling provide flexibility and simplicity of setup in industrial and commercial applications."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB6DV3BB |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB6 |
ขนาดบรรจุภัณฑ์ | 0 x 24 x 18 mm |