XB6CV4BB
Complete pilot light, Harmony XB6, square red, plastic, 16mm, integral LED, 12...24V
XB6CV4BB
Complete pilot light, Harmony XB6, square red, plastic, 16mm, integral LED, 12...24V
Commercial Reference
XB6CV4BB
- SQUARE PILOT LIGHT DIAM 16 IP 65 RED INT
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Complete pilot light, Harmony XB6, square red, plastic, 16mm, integral LED, 12...24V
คำอธิบาย
This Harmony XB6 red, complete pilot light is part of the range diameter 16mm plastic, Harmony XB6 modular. It has a square head shape and is supplied with an integral LED and faston connection type. Its reduced diameter 16mm makes it suitable to applications where less space is available for mounting, like small machines and control panels. This range comes with good color purity and offers the advantage of LED brightness. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB6CV4BB
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB6
-
ขนาดบรรจุภัณฑ์0 x 18 x 18 mm
more specification
less specification