Harmony XB5, Wireless push button and non-configurable receiver, plastic, Ø22, with 1 black cap, 24 V DC

XB5RFB01
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This Harmony XB5, flush black wireless push button and receiver unit set is supplied with a 24V DC input. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes. The button is easily installed into standard 22mm diameter panel cut-outs, while the receiver is DIN rail mountable. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It provides robust wireless communications, for guaranteed operation even in the most electromagnetically disturbed environments. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It is easily installed into standard 22mm diameter cut-outs. It complies with most radio emission standards, for a guaranteed comfort during design and project approval.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XB5RFB01
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB5R

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Empty handy box for mobile use- Harmony XB5R- plastic- green- 1 cut out
ZBRM21

สินค้าหมด

Harmony XB4- Relay Antenna- AC/DC- 5m cable output
ZBRA1

มีสินค้า

Price starting from
THB 2,807.00
THB 5,103.90
Wall mounted polyester enclosure- Thalassa PLM- plain door- 430x330x200mm- IP66- IK10- RAL 7035
NSYPLM43G

สินค้าหมด

ZBRA3
ZBRA3

สินค้าหมด