
calcActive())">
Illuminated push button, Harmony XB5, antimicrobial, plastic, orange, 30mm, universal LED, 1NO + 1NC, 24V AC DC
XB5FW35B5
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB5FW35B5
Illuminated push button, Harmony XB5, antimicrobial, plastic, orange, 30mm, universal LED, 1NO + 1NC, 24V AC DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This flush mounted illuminated pushbutton is a part of the Harmony XB5 plastic range and is a complete product. It has a mounting diameter of 30.5 mm. The rated supply voltage is 24 V AC/DC. Customized marking option through web customization tool in Schneider Electric website is available. Improved ergonomics and aesthetics due to flush mount design. It comes with antimicrobial characteristics. It has a plain lens and the source of light is a universal LED. The contact type is 1NO and 1NC slow break and the connection terminal is screw clamp. The operator mechanism is spring return. The shape of the head is round and orange. The bezel and the fixing collar is plastic. The weight of this pushbutton is 52 grams, height is 42 mm, and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals. To name a few, flush mounted plastic circular blanking plug, metal ring, protective washer, and plastic flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation. The packaging includes 1 unit of this pushbutton. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It is eco-friendly and complies with directives such as RoHS, WEEE, etc. related to environmental protection.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB5FW35B5 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |
ขนาดบรรจุภัณฑ์ | 0 x 36.6 x 42 mm |