Manual overload reset push button, Harmony XB5, red projecting, 22mm, for 17...120 mm actuation distance

XB5AL84101

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB5, projecting manual overload reset pushbutton is red. It has a round shape and a plastic bezel. It is marked with "O" symbol. This complete manual overload reset pushbutton provides an ergonomic interface for controlling your machines thanks to its projecting push head. It provides a robust and precise control when it is required to reset your machines and processes. It is easily installed into standard 22mm diameter panel cut-outs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XB5AL84101
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB5
ขนาดบรรจุภัณฑ์ 0 x 29 x 29 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Pushs button reset for 17...120mm actuation distance- Harmony XB5- plastic- flush- blue- 22mm- marked R
XB5AA86102

สินค้าหมด

Illuminated ring 60mm- Harmony- plastic- yellow- red fixed integral LED- marked EMERGENCY STOP- 24V AC DC
ZBY9W2B330

สินค้าหมด

Harmony XB4- Legend holder 30 x 40 mm- plastic- with legend 8 x 27 mm- unmarked
ZBY2101

สินค้าหมด

Harmony XB5- Illuminated buzzer- plastic- red- Ø22- continuous or intermittent tone- 24 V AC/DC
XB5KS2B4

สินค้าหมด

XBH1AA0R4
XBH1AA0R4

สินค้าหมด