
calcActive())">
Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, unmarked, 1NC
XB5AL42
THB 625.95
THB 235.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB5AL42
Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, unmarked, 1NC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, unmarked, 1NC
THB 625.95
THB 235.00
คำอธิบาย
This Harmony XB5, projecting modular red push button operates with a spring return / impulse mechanism and uses screw-clamp terminals. This push button provides an ergonomic interface for controlling your machines and processes thanks to its protuding actuator. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB5AL42 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 42 mm |