
calcActive())">
Illuminated selector switch, Harmony XB5, grey plastic, orange handle, 22mm, universal LED, 3 positions, 1NO + 1NC, 24V AC DC
XB5AK135B5
THB 1,995.55
THB 736.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB5AK135B5
Illuminated selector switch, Harmony XB5, grey plastic, orange handle, 22mm, universal LED, 3 positions, 1NO + 1NC, 24V AC DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Illuminated selector switch, Harmony XB5, grey plastic, orange handle, 22mm, universal LED, 3 positions, 1NO + 1NC, 24V AC DC
THB 1,995.55
THB 736.00
คำอธิบาย
This Harmony XB5, illuminated modular orange selector switch has 3 positions, operates with a stay-put mechanism, a 24V AC universal LED and uses screw clamp terminals. This illuminated selector switch provides a versatile and highly visible interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB5AK135B5 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 42 mm |