Key switch selector, Harmony XB5, plastic, black, 22mm, key 455, 2 positions, stay put, 1NO+1NC

XB5AG25
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

This key selector switch provides a versatile interface for controlling your machines It provides a secure manner for authorized staff to switch between process or machine operating modes It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections High performance International standards & certifications ( Marine certification, IP65, Type13 and 4X)

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XB5AG25
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB5
ขนาดบรรจุภัณฑ์ 0 x 30 x 42 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Illuminated selector switch- Harmony XB4- metal- white handle- 22mm- universal LED- 2 positions- stay put- 1NO + 1NC- 24V
XB4BK121M5
THB 1,165
THB 2,119
Push button- Harmony XB4- red- metal- 22mm- spring return- 1NC- unmarked
XB4BC42
THB 462
THB 840
Base unit+cover for modular tower lights- Harmony XVB- plastic- black- 70mm- bottom entry- side cable entry
XVBC21
THB 1,236
THB 2,247
Key switch selector- Harmony XB4- metal- black- 22mm- key 455- 2 positions- spring return right to left- 1NO
XB4BG61
THB 983
THB 1,787
Push button- Harmony XB4- metal- black mushroom 40mm- 22mm- spring return- unmarked- 1NO
XB4BC21
THB 468
THB 851