
calcActive())">
Push button, Harmony XB5, plastic, flush, black,22mm, spring return, marked DOWN ARROW, 1NO
XB5AA3351
THB 625.95
THB 224.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB5AA3351
Push button, Harmony XB5, plastic, flush, black,22mm, spring return, marked DOWN ARROW, 1NO
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Push button, Harmony XB5, plastic, flush, black,22mm, spring return, marked DOWN ARROW, 1NO
THB 625.95
THB 224.00
คำอธิบาย
This Harmony XB5, modular black push button operates with a spring return / impulse mechanism and uses screw clamp terminals. It is marked with a "Down arrow" symbol. This push button provides a simple and robust control to machines and processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable visually at a distance thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB5AA3351 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB5 |
ขนาดบรรจุภัณฑ์ | 0 x 30 x 42 mm |