
calcActive())">
Complete pilot light, Harmony XB4 - ATEX D, 22mm, IP65, white, integral LED, 240V, lugs
XB4BVM1EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB4BVM1EX
Complete pilot light, Harmony XB4 - ATEX D, 22mm, IP65, white, integral LED, 240V, lugs
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This complete pilot light has a circular head shape and comes with integral white LED. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22. This complete pilot light with plain lens provides clear visual feedback on the status of machines. This pilot light has a 230V to 240V AC rating. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB4BVM1EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 - ATEX D |