Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching key release, 1NC

XB4BS9442

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched key release (key no.455) mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XB4BS9442
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4
ขนาดบรรจุภัณฑ์ 0 x 40 x 47 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Legend holder Ø60 for emergency stop, plastic, yellow, marked EMERGENCY STOP
ZBY9320

check-small มีสินค้า

Price starting from
THB 267.50
THB 147.00
Legend holder 60mm for emergency stop switching off push button- Harmony XB4- plastic- yellow- unmarked
ZBY9121

สินค้าหมด

Illuminated ring 60mm- Harmony- plastic- yellow- red fixed integral LED- marked EMERGENCY STOP- 24V AC DC
ZBY9W2B330

สินค้าหมด

Selector switch- Harmony XB4- metal- black- 22mm- 3 positions- spring spring return- 1NO
XB4BD41

สินค้าหมด

Harmony XB4, Illuminated selector switch, metal, green, Ø22, 2 positions, stay put, 24 V AC/DC, 1 NO + 1 NC
XB4BK123B5

check-small มีสินค้า

Price starting from
THB 1,754.80
THB 1,165.00
Selector switch- Harmony XB4- metal- black- 22mm- long handle- 3 position- stay put- 2NO
XB4BJ53

check-small มีสินค้า

Price starting from
THB 1,294.70
THB 647.00
Harmony XB4, Selector switch, metal, black, Ø22, 3 positions, spring spring return, 2 NO
XB4BD53

check-small มีสินค้า

Price starting from
THB 1,123.50
THB 577.00
Harmony XB4, Joystick controller plastic, Ø22, 4 directions, spring return, 1 NO
XD4PA24

check-small มีสินค้า

Price starting from
THB 6,955.00
THB 2,836.00