
calcActive())">
Complete emergency stop push button, Harmony XB4, Explosive atmosphere, TURN TO RELEASE
XB4BS8445GEX
THB 13,375.00
THB 7,356.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB4BS8445GEX
Complete emergency stop push button, Harmony XB4, Explosive atmosphere, TURN TO RELEASE
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Complete emergency stop push button, Harmony XB4, Explosive atmosphere, TURN TO RELEASE
THB 13,375.00
THB 7,356.00
คำอธิบาย
This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This emergency switching off pusbutton comes with a mushroom head. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22 and gas zone 1-2. It comes with trigger action and mechanical latching and turn to release operation. It has 1 NO and 1 NC contact with slow-break operation. This is a metal emergency stop pushbutton with a 40mm diameter mushroom head. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB4BS8445GEX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 - ATEX D |
ขนาดบรรจุภัณฑ์ | 0 x 46.2 x 30 mm |