Selector switch, Harmony XB4, metal, black, 22mm, long handle, 3 position, stay put, 2NO

XB4BJ53
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

This Harmony XB4 long handle modular black selector switch has 3 positions, operates with a spring-return-to-center mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XB4BJ53
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XB4
ขนาดบรรจุภัณฑ์ 0 x 30 x 48 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Harmony XB4, Pilot light, metal, blue, Ø22, plain lens with integral LED, 110…120 VAC
XB4BVG6
THB 371
THB 674
Harmony XB4, Pilot light, metal, blue, Ø22, plain lens with integral LED, 230...240 VAC
XB4BVM6
THB 371
THB 674
Selector switch- Harmony XB4- metal- black- 22mm- 3 positions- spring spring return- 1NO
XB4BD41
THB 577
THB 1,049
Harmony XB4, Selector switch, metal, black, Ø22, 3 positions, spring spring return, 2 NO
XB4BD53
THB 577
THB 1,049
Motor circuit breaker, TeSys Deca, 3P, 4 A, magnetic, rotary handle, screw clamp terminals
GV2L08
THB 1,528
THB 2,996