
calcActive())">
Selector switch, Harmony XB4 ATEX D, metal, black, 22mm, 2 positions, stay put, 1NO+1NC, ATEX
XB4BD25EX
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XB4BD25EX
Selector switch, Harmony XB4 ATEX D, metal, black, 22mm, 2 positions, stay put, 1NO+1NC, ATEX
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This complete selector switch comes with a black standard handle. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22. It has 2 operating positions and operates with a stay-put mechanism. It has 1 NO and 1 NC contact with slow-break operation. This metal selector switch comes with chromium plated metal bezel. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP65 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XB4BD25EX |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XB4 - ATEX D |